Plug and Connector Easy wire plug, 10A, 125V for use with 18-2 SPT-1 cord, 3A, 125V use with 20-2XT cord, non-polarized.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Product Type | Plug | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007123104 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 1.38 in | ||
| Product Width US | 1.13 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 135325 |
Technical Information
| Amperage | 3 A | ||
| Voltage | 125.0 V |
Resources
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
