Plug and Connector Easy wire plug, 10A, 125V for use with 18-2 SPT-1 cord, 3A, 125V use with 20-2XT cord, non-polarized.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Plug | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007123111 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 1.38 in | ||
| Product Width US | 1.13 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 135325 |
Technical Information
| Amperage | 3 A |
Resources
Instruction Sheet
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
This 123PW is described as non-polarized but clearly you can see that one blade is larger then the other which would make it polarized ????
The 123PW is a non-polarized plug and we are in the process of getting the image corrected.
Date published: 2019-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP4W | Pass and Seymour
Toggle Switch Openings, 4-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6A-00 | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
