radiant® 20A Simplex Sensitive Appliance GFCI Receptacle, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
Simplex GFCIs when access to just one receptacle outlet is desired are perfect for providing a dedicated power source with reliable ground-fault protection. In addition, as sensitive appliances that are increasingly including variable speed drives to deliver energy-saving operation lead to more cases of unwanted tripping of connected GFCIs, the 20A Simplex Sensitive Appliance GFCI can reduce the incidence of nuisance tripping, saving installers unpaid callbacks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sensitive Appliance GFCI receptacles can reduce installer’s unpaid callbacks by reducing incidence of nuisance tripping that can be caused by variable speed drives in newer appliances.
- Simplex GFCI receptacles are perfect for providing dedicated power by ensuring no other device can be plugged in at a specific location.
- Protects against electrical shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles allow one to easily conduct test and reset to ensure safety right on the face of the device.
Specifications
| Color | White | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 1 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | FEDSPEC | ||
| UPC Number | 785007449631 |
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
| cULus Listed | Yes |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Seismic Tested | No | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wattage | 2500 W |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the value difference between a 2097TRSGLW versus a 2097TRSGLAPLW?
Bazaarvoice SAP Hybris Integration Version 2.8.1




