text.skipToContent text.skipToNavigation

SERIES II FACEPLATE, LOW PROFILE (SINGLE GANG), .5" DEEP

40300158-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Series II Single Gang Faceplate accepts a wide variety of Series II modules. This low profile plate provides three units of module space and is .5'' deep.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .75" depth of plate: Increases space for cable bend radius
  • Recessed label fields: Supports TIA/EIA 606 standard
  • Oval mounting holes: Assists proper alignment
  • Easy front-loading for Series II modules: Quickens installations and future work.
  • Easy front-loading for Series II modules: Quickens installations and future work.
  • Acts as termination base for Series II modules: Easy module terminations

Specifications

General Info
Product Line Wiremold
Country Of Origin Taiwan, Province Of China
Dimensions
Product Weight US 0.55 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;