text.skipToContent text.skipToNavigation

Discontinued - Standalone Panel Antenna 900-9 28 GHz 12.5dBi

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The ARC Wireless ARC-900 is a professional high gain, linear polarized, outdoor rated flat panel antenna designed and optimized for use in the 900 MHz frequency band.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flat Panel Antenna
  • Polarization: Horizontal or Vertical
  • Connector: N-Type Female

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
UPC Number 754182944941
Dimensions
Product Depth US 15.25 in
Product Height US 1.25 in
Product Volume US 290.7 cu in
Product Width US 15.0 in
Product Weight US 3.0 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;