Jumbo 4-Gang 302/304 Stainless Steel Wall Plate, Toggle Switch Openings
SSO4
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Metal Wall Plate, Jumbo 4-Gang Toggle, 302/304 Stainless Steel
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
- Brushed finish.
- This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
- Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
| Color | Stainless Steel | ||
| Product Type | Wall Plate | ||
| Material | Stainless Steel | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Wall Plate Size | Jumbo | ||
| Wall Plate Type | Toggle Switch | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA | ||
| UPC Number | 785007136760 |
Dimensions
| Product Depth US | 0.2 in | ||
| Product Height US | 5.25 in | ||
| Product Width US | 8.93 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Strap Mounted | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.032 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
THRD1/4EZ | Cablofil
1/4 inch threaded rod can be used to support cable tray in ceiling mount installations Use with any cablofil ceiling mounted bracket Electro zinc finish for indoor use
