text.skipToContent text.skipToNavigation

JACK MARKER,BLANK,LT YEL,100PK

40324500 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color-coded designation icons are for port identification and install directly on TracJack jacks, 100pk.

Type Blank Icon
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12 different color options
  • Voice, Data or Blank identifications
  • Used to Identify Outlet Application

Specifications

General Info
Color Light Yellow
Type Blank Label
Material Plastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
UPC Number 662875323600
Dimensions
Product Depth US 0.215 in
Product Height US 0.25 in
Product Width US 0.4 in
Technical Information
Connectivity Footprint TracJack

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;