



10ft (3m) Serial RS232 DB9 Null Modem Cable with Low Profile Connectors M/M - In-Wall CMG-Rated
52167
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.99 USD
Audio/Video installations in educational and commercial settings often require in-wall rated cable. Our CMG-rated line was specifically engineered to meet this requirement while overcoming common challenges faced by installers in these environments. Low-Profile connectors (1.25 in total depth) save valuable space in the gang box, while the rounded shape accommodates smaller monitor mounts so that the cable can be easily hidden from view.
Specifically designed to support RS-232/Serial communications, this cable is fully shielded to prevent unwanted EMI/RFI interference. The fully molded cable design delivers excellent strain relief, while connector thumbscrews provide a quick and easy connection every time.
The transmit and receive signals are crossed to ensure proper data transmission.
CMG-rated cables meet with many NEC requirements for Communications Cables - General Purpose In Wall Use . Our cables meet the following ratings: CMG, FT4 (Canada)
Specifically designed to support RS-232/Serial communications, this cable is fully shielded to prevent unwanted EMI/RFI interference. The fully molded cable design delivers excellent strain relief, while connector thumbscrews provide a quick and easy connection every time.
The transmit and receive signals are crossed to ensure proper data transmission.
CMG-rated cables meet with many NEC requirements for Communications Cables - General Purpose In Wall Use . Our cables meet the following ratings: CMG, FT4 (Canada)
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to support RS-232/Serial communications
- CMG-rated for in-wall use
- Shielded to prevent unwanted EMI/RFI interference
- Connector thumbscrews for a quick and easy connection
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Black | ||
Type | Cable | ||
Application Sector | Commercial, Industrial, Residential | ||
Product Line | C2G | ||
Country Of Origin | Vietnam | ||
Features | RS232 | ||
Warranty Type | Lifetime | ||
UPC Number | 757120521679 |
Dimensions
Cable Length | 10 ft | ||
Product Length US | 10.0 FT |
Technical Information
Cable Type | Modem, Serial | ||
Connector 1 | DB9 Male | ||
Connector 2 | DB9 Male | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | CMG Rated, FT4 Rated | ||
Jacket Application | In-Wall Rated | ||
Wire Gauge | 28 AWG |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1