The Universal Dropout (UDO) is the premiere Cablofil® dropout solution. As the dropout with the strongest cable support, the UDO protects larger capacities of cables all without compromising the strength of your cable tray. It is ideal for copper, fiber optic, or PoE cabling.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in 8'', 12'', 18'', and 24'' versions.
- The UDO comes in electrozinc, white, black or in a custom color to match the any data center.
- Installation slots allow UDO to easily install directly on the edge of the wire mesh tray. Allows for easy moves, adds or changes when needed.
- Provides a smooth surface for horizontal cable direction changes.
- The 120 degree bend ensures cables do not have any potential pinch points or kinks.
- Optional accessories available assist and secure the cables as they exit the UDO.
Specifications
General Info
| Product Type | Cable Dropout | ||
| Material | Carbon Steel | ||
| Finish | Electroplated Zinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| Installation Location | Wire Mesh Tray | ||
| UPC Number | 800388255937 |
Dimensions
| Product Depth US | 5.75 in | ||
| Product Height US | 4.375 in | ||
| Product Volume US | 0.197 cu ft | ||
| Product Width US | 13.5 in | ||
| Product Weight US | 1.906 lb |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1