text.skipToContent text.skipToNavigation

Peaked Cablofil Cover - Stainless (24W,, 36L)(3 Pcs) [945251]

PC50IN316L Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Stainless steel snap on peak cover for wire mesh tray 316L, 4"" width. Food and beverage processing plants are often harsh, challenging environments that demand extra consideration when it comes to equipment. With frequent washdowns and exposure to chemicals, stainless steel options are ideal due to their durability and resistance to corrosion. Stainless steel cable tray and accessories are easy to install, clean and meet National Sanitation Foundation standards.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sheds debris to keep cable containment area clean
  • Food grade passivated type 316L stainless steel
  • Snap-on installation and removal for easy cleaning (no hardware required)

Specifications

General Info
Product Type Cover
Material Stainless Steel 316
Finish Passivated
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388468313
Dimensions
Product Depth US 39.5 in
Product Height US 1.5 in
Product Volume US 0.094 cu ft
Product Width US 2.75 in
Product Weight US 7.8 lb
Trade Programs
BAA  Yes
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;