News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Structure Support Attachment 1/4 Threaded Rod
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Typical Applications: Structure Support Attachment
Type: Beam Clamps
Construction Information
Material 1: Spring Steel
Dimensions
Product Weight (US): 0.026 lbs
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Resources