POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Structure Support Attachment 3/8" Threaded Rod
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Typical Applications: Structure Support Attachment
Type: Beam Clamps
Construction Information
Material 1: Spring Steel
Dimensions
Product Weight (US): 0.026 lbs
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Resources