text.skipToContent text.skipToNavigation

Discontinued - Angle Bracket,, Steel,, PG,, 1/4'' Hole 1,, 1/4'' Hole 2 - Box of 100 [F002041]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Attachment option for Cablofil J-Hooks that allows for quick and easy cable installation virtually anywhere.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Finish EZ
Product Line Cablofil
Country Of Origin China
Dimensions
Product Depth US 8.0 in
Product Height US 2.75 in
Product Volume US 0.057 cu ft
Product Width US 4.5 in
Product Weight US 4.0 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;