text.skipToContent text.skipToNavigation

Fiber Trough Hold Down 2''H Stainless

FTHDCL50IN316 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong stainless steel construction.
  • Easy cover removal without removing tray hold down.
  • Two required per support.
  • Legrand patented.

Specifications

General Info
Type Accessories
Finish Stainless Steel
Application Sector Commercial, Data Center
Product Line Cablofil
Country Of Origin Italy
UPC Number 800388241923
Dimensions
Product Weight US 0.02 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;