text.skipToContent text.skipToNavigation

Edge Protection Strip - 15 Ft Roll [522354]

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Edge protection strip.
  • Slip on edge protection.
  • Black vinyl.
  • 15' roll cut to fit.

Specifications

General Info
Type Accessories
Finish Plastic
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin France
UPC Number 800388002319
Dimensions
Product Depth US 8.5 in
Product Height US 1.375 in
Product Volume US 0.041 cu ft
Product Width US 6.0 in
Product Weight US 0.74 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;