Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
EZE-Fab™, 4" Square Box with 1-Gang Adj. Plaster Ring and 1 Grounded PlugTail Switch Connector with protective mud cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: EZE-Fab™
Type: 16" Telescoping Box Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Product Weight (US): 2 lbs
Technical Information
Material: Pre-galvanized
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant