NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
EZE-Fab™, 4" Square Box with 2-Gang Adj. Plaster Ring and 2 Grounded PlugTail Switch Connectors with protective mud cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: EZE-Fab™
Type: 24" Telescoping Box Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Product Weight (US): 2 lbs
Technical Information
Material: Pre-galvanized
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant