Precision Cooling for Peak Performance
Enhance your data center’s efficiency and reliability with cold aisle containment, engineered to optimize cooling and reduce energy use. By isolating cold aisles in front of the server, the coldest and most uniform air temperature is closest to the cabinets. Cold aisle containment typically uses aisle doors and horizontal panels to create a barrier to the cool air supply, and often requires raised floors and overhead ducting.
Benefits:
- Superior Cooling Efficiency: By containing cold air within a designated aisle, cold aisle containment prevents cold air from mixing with hot exhaust, ensuring that your equipment receives precise, efficient cooling. This leads to reduced energy costs and better resource utilization.
- Enhanced Equipment Lifespan: Consistent and controlled cooling environments reduce thermal stress on your equipment, lowering the risk of failure and extending the life of your hardware.
- Flexible Solutions: Legrand cold aisle containment solutions are adaptable and designed to fit various data center sizes and configurations, ensuring you get the perfect solution for your needs.
Containment Solutions
The Contain-IT FLEX system is comprised of stock components that are assembled to create containment systems. The components can be assembled on site to create hot or cold aisle containment supported by the cabinet and/or ceiling.
Pros:
- Short lead time
- In-stock components
- Custom configuration
- Additional labor is required
- Creative installers are needed for complex situations
Our pre-fabricated solutions are pre-cut and assembled to save time on-site. The system is pre-configured to create hot or cold aisle containment, supported by the cabinet and/or ceiling.
Pros:
- Ability to powder coat white or black
- Material choices
- Shorter installation time
- Longer lead time
- Additional components (if needed) require fabrication time
- Limited on-site flexibility
This solution captures many requirements typically placed on the building shell and places it closer to the equipment. This includes busway, conveyance, docking, and other ancillary items. Seismic-rated solutions are available.
Pros:
- Engineered to simplify building shell
- Supported by floor
- Turnkey solution
- Requires site-specific information
- Collaboration with trades during design
Explore Our Cabinets
A unique cabinet solution for applications that require engineering services. Our engineering team will work with you to create a cabinet design to meet your requirements for the data center.
Designed for shipping with equipment pre-loaded, our T-Series and T6 cabinet platforms can be paired with our unique packaging and shipping solution, making them safe to ship fully loaded.
A highly engineered data center cabinet solution that delivers fast, built-to-order configurability, best-in-class strength, and scalability regardless of the application. Configure-to-Order is a turnkey solution with ready-to ship cabinet components.