text.skipToContent text.skipToNavigation

Discontinued - Player Portfolio Sound Bar (No Sub)

NVP500AU Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Player Portfolio Sound Bar (NVP500xx) provides excellent sound quality through a powerful 2.1 system, complete with an 8-in wireless subwoofer. The Sound Bar can play audio from a video source such as a TV or can be used within the Player Portfolio System to access a variety of streaming services as well as any networked audio content. A sleek design, complete with a metal grill and capacitive touch back-lit control panel, make the P500 an ideal complement to any flat panel installation. With four listening modes for movie, music, voice, and night, the audio experience is tailored to sound great not matter how you are using it. Control of the P500 is easy using the included IR remote control, Nuvo Player Keypads or the Nuvo Player App on iOS or Android devices. For added convenience, the Sound Bar has a built-in IR learning function allowing it to be controlled by other IR devices, like your TV remote or smart phone.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily controlled with the included IR remote, Nuvo PoE Keypads, or with the Nuvo Player app
  • Excellent sound quality through a powerful 2.1 system, complete with an eight inch wireless subwoofer
  • Play audio from a video source, such as TV or DVD player
  • Sleek design with metal grill and capacitive touch backlit control
  • TOSLINK and analog line input
  • Use as a Player zone giving you access to networked audio content and streaming services like Spotify, Pandora, iHeartRadio, and more

Specifications

General Info
Product Line Nuvo
UPC Number 701963859376
Country Of Origin China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Sound bar could work like Home Theatre System 4.1/5.1/7.1... combinnating with others NUVO players.

Asked by: Anonymous
Unfortunately it cannot. NUVO is stereo only and meant for whole home audio. Furthermore the NUVO product line has been discontinued as of October 2021 and is no longer available for sale. http://legrand.us/nuvo/update.
Answered by: Wiremold Tech Support
Date published: 2022-03-31

 Bar stopped responding to volume increase using remote after momentary power outage. All other remote functions work, including volume decrease. Bar volume, mute, buttons work.

Asked by: rbinop
If you're using the NUVO remote, give us a call to talk about your options. If you're using a non-nuvo remote, you can reprogram the P500 to recognize volume up and down by going to settings/zones in the NUVO app and selecting the P500 zone and going to Remotes.
Answered by: Wiremold Tech Support
Date published: 2021-09-17

My soundbar can't learn Volume + and - This issue happens when the TV remote control has a single button for volume + and -. Is there a way to solve this issue?

Asked by: Manuel
Unfortunately the Nuvo P500 isn't compatible with every TV remote out there. You will need to use the soundbar's remote for audio control in this case. Our apologies.
Answered by: Wiremold Tech Support
Date published: 2021-08-11

Hard Failure, how to fix it?

Asked by: Peter
If you have a solid red light, try factory defaulting the unit by pressing and holding the + and - buttons on the unit until the indicator turns green. This will factory reset the unit. Then you can connect it to the network via ethernet and reconnect it in the app. If that fails try the TLVupdate reset process located at: https://legrand-communities.force.com/knowledgebase/s/article/Multi-Room-Audio-How-to-do-a-flash-firmware-update-for-the-Nuvo-Player-Portfolio-Product
Answered by: Wiremold Tech Support
Date published: 2023-08-06

Does Legrand plan on making a NUVO compatible sound bar ? It is a bummer that this has been discontinued.

Asked by: Phone Man Doug
Nuvo has refocused its direction toward speaker amplifiers, zone players, and 8 ohm speakers. There are no plans to redesign the NVP500 or create a new soundbar at this time.
Answered by: Wiremold Tech Support
Date published: 2021-01-06
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_NVP500AU, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT