Transition Pan, 8 in W x 2 in H x 4.13 in D, Black
TRP8-CM
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Assure the proper bend radius for cables delivered from overhead runway to equipment racks with our transition pan. Each pan clamps to runway cross members or runway stringers (TRP8-S). Truss head screws with protective covers assure cables aren’t damaged. Provides 1.25 in radius.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Transition Fitting | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS;UL 1863 | ||
| UPC Number | 662875558798 |
Dimensions
| Product Depth US | 4.13 in | ||
| Product Height US | 2.0 in | ||
| Product Width US | 8.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a transition panel for theTRT10-24B
Yes, Please use TRP11-CM.
Date published: 2025-08-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
