Clarity 6 Angled TracJack, T568A/B, 45 degree, Blue
TJ645-36
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity TracJacks are a front loading solution designed for the workstation. Larger module size provides better visibility and more area to lace and terminate cables.
Category Performance Rating
Cat 6
- Cat 5E
- Cat 6
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy to follow universal wiring label: Quick, user-friendly, eliminates confusion.
- Front removable: Less intrusive access for adds, moves, changes.
- Standard TracJack footprint: Fits in all Tracjack faceplates and housings.
- Icon compatible, with C6 Marking on jack face: Supports 606 designation requirements.
- RoHS compliant: Lead free.
- Center tuned design: Transparent interface with Clarity6 cords.
- Easy lace IDC housing: Reduces wiring time.
Specifications
General Info
| Color | Blue | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875476160 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product comply with the IEEE 802.3bt Type 1 to 4 PoE standard?
All Clarity Jacks are compatible with IEEE 802.3bt Type 1 to 4 PoE standard.
PoE Rated for 1.5+ Amps Per Circuit Trace with Arcing Erosion Mitigation
to Support High Powered PoE up to 100W.
Date published: 2024-08-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBA4R30 | Wiremold
Mix-and-match Resource RFBA Series Floor Boxes of any size with interchangeable components. Quick, easy installation. In-floor power and data services.
