Clarity Shielded High Density Jack (HDJS) CAT6A, T568A/B, 25 pack
HDJS6A25
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Shielded Clarity High Density Jacks incorporate mechanical and electrical advancements to provide industry leading protection against EMI, with electrical and data transmission performance headroom, and a simple termination method. The easy to lace and crimp termination reduces time to install, while maintaining cable performance. These jacks are rear loading, utilizing an innovative locking latch for quick reliable mounting and removal.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Circuit traces: Each circuit trace is rated to 100W, 1.5A
- Superior Protection Against EMI: Minimizes disturbances in data transmission
- Enhances PoE heat dissipation: Ideal for high-power PoE applications
- Accepts color ID icons: Perfect for port identification or segmentation
- Versatile mounting: Use at both ends of the channel, compatible with patch panels, wall plates, furniture plates, surface mount boxes and more
- High density footprint: Mount up to 48 ports per 1RU
- Rear loading: Preferred mounting for panels
- Plenum Rated to UL 2043: Can be installed in any air handling space
- Lacing Cap Design: No punch tool required, quick termination and installation time.
- Always Ready for Install: Each package of jacks includes 1 standard lacing cap termination tool (Compatible with any HDJ or KT2 jacks).
- Enhanced ergonomics: Optional high durability metal, lacing cap termination tool makes install easier, improving bulk installation and sustainability. Part Number: HDJHCT
- Replacement plastic lacing cap termination tools, part number: HDJPCT-4PK
Specifications
General Info
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity HDJ | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875020059 |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.77 in | ||
| Product Width US | 0.63 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TechChoice | ||
| Impedance | 100 Ohm | ||
| Termination Style | Lacing Cap | ||
| Wire Gauge | 22-24 AWG |
Resources
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the max PoE wattage for this connector?
Hello,
We guarantee 1.5A for Clarity and TechChoice jacks. The only exception is HDJ Shielded where we promise 2A per circuit trace
Date published: 2021-02-19
cuantos ciclos de ponchado tienen lo jack
Bazaarvoice SAP Hybris Integration Version 2.8.1
