Clarity 6 TracJack, T568A/B, 180 degree, Electrical Ivory
TJ600-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6a, 6 & 5e TracJacks, ETL verified to TIA Category 6a, 6 & 5e component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned to Clarity patch cords for optimum performance.
TracJack® modules combine the ease and reliability of a front-loading individual jack with 110
termination.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL Verified to Category 6A component standard: Ensures standards compliance.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Center tuned design: Transparent interface with Clarity 6A/10G cords
- Easy lace IDC housing: Reduces wiring time
- Standard TracJack footprint: Fits in all TracJack faceplates and housings
- Icon compatible, C6A marking on jack face: Supports 606 designation requirements
Specifications
General Info
| Color | Electrical Ivory | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL 1863, TIA-568.2-D, FCC part 68 Subpart F, IEC-603-7 compliant, 802.3bt Type 3 and Type 4, IEEE 802.3af / 802.3at | ||
| UPC Number | 662875441366 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
Product Environmental Profile
User Guides
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the Ortronics OR-40300011, OR-40300158 and OR-4190018 still current parts numbers and available?
part number 40300011-XX has been replaced by 40300158-XX. Part number 41900018-XX is still a current part number.
Date published: 2026-03-02
Is there a Cat6a pink or light red version
Hello, part # TJ6a-22 light red
Date published: 2025-07-24
Do these tracjacks fit in 48 PORT ANGLED HDJ JACK PANELS PN - PHAHJU48C?
Hello, the trac jacks do not fit into the PHAHJU48
You would need HDJ6 or HDJ6A jacks
Date published: 2023-02-24
how much clearance do you need behind a tracjack in furniture mounted faceplate
Bazaarvoice SAP Hybris Integration Version 2.8.1
