text.skipToContent text.skipToNavigation

Clarity Cat6a TracJack,T568A/B,8 pos, Green 180 degree

TJ6A-45 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6A TracJack, ETL verified to TIA Category 6a component specification. Front-loading and front removable. Universal T568A/B wiring label and tapered wiring towers simplify termination. Tuned to Cat6a Clarity patch cords for optimum performance

Category Performance Rating Cat 6a
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL Verified to Category 6A component standard: Ensures standards compliance.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Center tuned design: Transparent interface with Clarity 6A/10G cords
  • Easy lace IDC housing: Reduces wiring time
  • Standard TracJack footprint: Fits in all TracJack faceplates and housings
  • Icon compatible, C6A marking on jack face: Supports 606 designation requirements

Specifications

General Info
Color Green
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard IEC-603-7 compliant, 802.3bt Type 3 and Type 4, UL 1863, IEEE 802.3af / 802.3at, FCC part 68 Subpart F, TIA-568.2-D
UPC Number 662875855583
Dimensions
Product Depth US 1.1 in
Product Height US 0.92 in
Product Width US 0.73 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Connectivity Footprint TracJack
Impedance 100 Ohm
Termination Style 110
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are the Ortronics OR-40300011, OR-40300158 and OR-4190018 still current parts numbers and available?

Asked by: Anonymous
part number 40300011-XX has been replaced by 40300158-XX. Part number 41900018-XX is still a current part number.
Answered by: Product Specialist Team
Date published: 2026-03-02

Is there a Cat6a pink or light red version

Asked by: Tom
Hello, part # TJ6a-22 light red
Answered by: Product Specialist Team
Date published: 2025-07-24

Do these tracjacks fit in 48 PORT ANGLED HDJ JACK PANELS PN - PHAHJU48C?

Asked by: Patrick
Hello, the trac jacks do not fit into the PHAHJU48 You would need HDJ6 or HDJ6A jacks
Answered by: Product Specialist Team
Date published: 2023-02-24

how much clearance do you need behind a tracjack in furniture mounted faceplate

Asked by: Jonathan
  • y_2026, m_3, d_19, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TJ6A-45, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT