text.skipToContent text.skipToNavigation

Category 6 Keystone Jack, Lacing Cap Termination, White

KT2J6-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White , individually packaged.Keystone, KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.

Category Performance Rating Cat 6
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear loading: Preferred mounting for panels.
  • Icon compatible, C5e marking on jack face: Supports 606 designation requirements.
  • Free termination tool in each carton of 20 jacks: Convenient no extra termination tool required.
  • RoHS compliant: Lead free.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Lacing Cap Design: No punch tool required, quick termination and installation time.
  • Always Ready for Install: Each package of jacks includes 1 standard lacing cap termination tool (Compatible with any HDJ or KT2 jacks).
  • Enhanced ergonomics: Optional high durability metal, lacing cap termination tool makes install easier, improving bulk installation and sustainability. Part Number: HDJHCT
  • Replacement plastic lacing cap termination tools, part number: HDJPCT-4PK

Specifications

General Info
Color White
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard IEC-603-7 compliant, FCC part 68 Subpart F, TIA-568.2-D, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863
UPC Number 662875511038
Dimensions
Product Depth US 1.23 in
Product Height US 0.63 in
Product Width US 0.56 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Connectivity Footprint Keystone
Impedance 100 Ohm
Termination Style Lacing Cap
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hey I have quick Question on the KT2J6-36 AND KT2J6-44 COULD YOU PROVIDE ME A CUT SHEET OR TECH SHEET WITH THE USAGE TEMPERATURE RANGE RATINGS FOR THESE PLEASE. THANKS

Asked by: ROBBIE FOREMAN
Hello Robbie, I was able to get you the temperature range information on our keystone jacks: Operating Temperature Range: -10°C to 60°C (~14°F to ~140°F)
Answered by: Product Specialist Team
Date published: 2025-02-11

Are these min compliant or a similar quality as the TJ6A or HDJA jacks?

Asked by: Adfp97
The KT2J6A connector is considered our 'compliant' connector, meeting TIA-568.2-D requirements. While typical performance exceeds the standard, Legrand does not guarantee performance above minimum compliance for the KT2J family. For PoE applications, the KT2J6A connectors maintain 1.5A of headroom per circuit trace over IEC specifications for current carrying capacity.
Answered by: Product Specialist Team
Date published: 2023-12-12

Are these 100-ohm?

Asked by: Alberto
I don't work for Legrand/Ortronics, but I believe that being manufactured to TIA-568.2-D makes it a 100-ohm component by definition.
Answered by: Dan
Date published: 2022-07-07

Are these jacks compatible with panel SPKSU24?

Asked by: Hiciano
Yes, The KT2J style jack will fit the SPKSU24 patch panel.
Answered by: Product Specialist Team
Date published: 2021-07-27

I got stranded on a job and these jacks were sent without the specialized termination tool. Without that they were worthless so I threw them away and used my own, which luckily I had brought with me.

Asked by: Phil
  • y_2026, m_3, d_24, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_KT2J6-88, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT