EZ Patch™ Box, CAT6 10ft, Yellow, Qty 40
EZC610Q40-04
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
EZ Patch 40 pack, Clarity 6 modular patch cord, yellow, 10', Category 6, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity 6 connecting hardware for optimum Category 6 installed performance
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dispenses patch cords quickly and easily: Reduces staging and installation time
- Eliminates trash from opening bags: A green, friendly approach to packaging patch cords
- Provides a more orderly staging approach: Eliminates errors and tangles from traditional staging
- Factory Tested and ETL third party tested and verified to TIA/EIA 568C.2
- Par align 2 pair-positioning technology: Maintains pair integrity through the plug termination, allowing mating hardware to be designed/tuned to these cords
- Snagless plug design: Protects plugs when pulling through pathways or cable managers
- Premium conductor cordage: Reliable performance and durable cord life
Specifications
General Info
| Color | Yellow | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | EZ Patch | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Quick Install, Standard Diameter | ||
| Warranty Type | 5-Year | ||
| Standard | ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS | ||
| UPC Number | 662875897378 |
Dimensions
| Product Depth US | 12.25 in | ||
| Product Height US | 12.5 in | ||
| Cable Length | 10 ft | ||
| Product Width US | 12.25 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.22 in | ||
| Bend Radius | 0.88 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Non-Booted | ||
| Category Performance Application | Cat6 | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connectivity Footprint | Clarity | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CM Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 24 AWG |
Resources
CAD Drawings
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
