Infinium Keyed LC Splice-On Connector (SOC) For 900 Micron Fiber, 50/125 Multimode OM4 Aqua
205KKF9GA-50E-K
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand pre-polished keyed LC multimode and single-mode connectors provide the same ease of installation and high-quality performance as our line of standard LC pre-polished connectors. Up to thirteen keys/colors of connectors are possible with unique physical keying configurations.
The fusion splicing method is accomplished by fusing the field fiber to the factory-cleaved fiber stub to ensure ease of use and optimal performance. The unique boot allows the entire splice to be concealed and protected.
The fusion splicing method is accomplished by fusing the field fiber to the factory-cleaved fiber stub to ensure ease of use and optimal performance. The unique boot allows the entire splice to be concealed and protected.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 12 color/key configurations available
- 50/125 microns and 9/125 microns laser-optimized fiber types available
- LC Keyed cadapters prevent improper connection of separate networks with common access points
- Each LC secure adapter will mate only with same-color LC secure connector
- High quality 1.25 mm zirconia ferrules used
- Internal keying feature prevents tampering
- High quality 1.25 mm zirconia ferrules used
- 1.6 in boot protects the splice for easy cable management
- The solution to managing multiple networks with reduced risks
Specifications
General Info
| Color | Aqua | ||
| Product Type | Splice-On Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | White | ||
| Connector Color | Turquoise | ||
| Standard | IEC 61754-20 | ||
| UPC Number | 662875028703 |
Dimensions
| Product Depth US | 3.65 in | ||
| Product Height US | 0.409 in | ||
| Product Width US | 0.236 in |
Technical Information
| Connector Type | Keyed LC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Ferrule Diameter | 1.25 mm | ||
| Maximum Insertion Loss | 0.2 dB | ||
| Typical Insertion Loss | 0.1 dB | ||
| Return Loss | 25 dB | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Fusion | ||
| Temperature Rating | -40° - 75° C |
Resources
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
