Horizontal Cable Manager, Double Sided, 1 rack unit, White
DHMC1RUW
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® standard horizontal cable managers are available in 1RU and 2RU sizes. Fingers begin 3/4” from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming “unhinged”. Manufactured from UL94V-0 rated plastic.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Cable Manager | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Durable-Flexible Fingers | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875288213 |
Dimensions
| Product Depth US | 14.25 in | ||
| Product Height US | 1.72 in | ||
| Product Width US | 19.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo, Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 1 U |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSAHDJSU48-W | Ortronics
CLARITY SHIELDED HIGH DENSITY JACK, UNLOADED ANGLED PANEL
