text.skipToContent text.skipToNavigation

Horizontal Cable Manager, Double Sided, 3 rack unit, Black

DHMC3RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Registered horizontal cable managers are available in 1RU, 2RU, 3RU & 4RU sizes. Fingers begin 3/4”” from the face of rack to provide bend limitation for cables, protecting cables, equipment and network performance. Included hinged cover mounts with six heavy duty clips allow them to be opened one handed without becoming ““unhinged””. Manufactured from UL94V-0 rated plastic. Available in Black and White.

Color Black
Rack Units 3 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manages cables from either the front or back of a rack or cabinet with unique fingers engineered to protect cables from damage
  • Double hinged cover that opens for cable access during moves, adds, and changes
  • Manufactured from UL94V-0 rated plastic

Specifications

General Info
Color Black
Type Cable Manager
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Durable-Flexible Fingers
Included Mounting Hardware
Warranty Type 5-Year
Standard RoHS
UPC Number 662875018346
Dimensions
Product Depth US 14.25 in
Product Height US 1.72 in
Product Width US 19.0 in
Technical Information
Seismic Tested No
Compatibility Mighty Mo, Q-Series
Mounting Horizontal
Mounting Type Screw-on Mount
Rack Units 3 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;