Horizontal Cable Manager, Single Sided, 2 rack unit, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Single-Sided Horizontal Cable Management Panel is the perfect solution for managing cables within a rack or cabinet in a wide variety of applications. This panel is designed to mount on any 19in EIA style rack or cabinet, and features a unique finger design that protects cables from damages. The cover mounts with six hinge clips to enable the door to be opened one-handed without becoming unhinged.
The fingers begin 3/4in from the rack face to provide cable bend limitation that protects the cables and equipment – ensuring optimum network performance. This panel includes the necessary mounting hardware, so there are no additional parts to order.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
| Color | White | ||
| Product Type | Cable Manager | ||
| Material | ABS | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875288244 |
| Product Depth US | 7.3 in | ||
| Product Height US | 3.47 in | ||
| Product Width US | 19.0 in |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Seismic Tested | No | ||
| Compatibility | Mighty Mo, Q-Series | ||
| Mounting | Horizontal | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 2 U |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the depth of the 2RU
Bazaarvoice SAP Hybris Integration Version 2.8.1
