text.skipToContent text.skipToNavigation

Adjustable Dual Rack Runway Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Adjustable Dual Rack Runway Bracket Kit

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts runway to equipment racks: J-Bolts secure the brackets to the top angles of the rack and create a solid connection between rack and runway.

Specifications

General Info
Color Silver
Product Type Mounting Hardware
Material Zinc
Finish Metallic
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS
UPC Number 662875558330
Dimensions
Product Depth US 3.14 in
Product Height US 3.25 in
Product Width US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;