COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu

Cabinet Platforms

LX Cabinets
LX Cabinets are designed to address demanding data center applications with superior cable and thermal management, simplified access, and engineered integration with copper and fiber connectivity to maximize network uptime.
Learn More
Q-Series Cabinets

Explore Legrand’s line of pre-configured Q-Series cabinets for a cost-effective and fast deployment.

Learn More
T-Series

The T-Series Cabinet is built with a tubular frame construction that allows it to be rated for 4,000 lbs static load capacity and 3,000 dynamic load, perfect for rack-and-stack applications.

Learn More
T-6 Server Cabinet

The T-6 Server Cabinet is built with the same tubular frame construction as the T-Series, but features 6-posts instead of 4. The extra posts create a Zero-U channel in the rear of the cabinet.

Learn More
VWM Banner_640x350_R1.jpg
Wall-Mount Cabinets
Choose from Legrand’s line of swing-out and vertical wall-mount cabinets to fit your application’s needs.
Learn More

Related Products

Power Distribution Units
Legrand manufactures a range of Power Distribution Units (PDU) to meet the needs of your installation.
View Products
Uninterruptible Power Supplies
Legrand offers a range of rack-mountable Uninterruptible Power Supplies (UPS).
View Products
Aisle Containment
Legrand's containment solutions are designed to maximize efficiency while creating a predictable operating environment, ensuring maximum reliability of the equipment.
View Products