

Discontinued - DLM Wireless 1-Button Dimming Wall Switch, Black
LMDM-601-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMDM-601 Dimming Wall Switch is a wireless low voltage device for dimming control of one or more lighting loads. It is part of the wireless Digital Lighting Management (DLM) system and can dim load(s) connected to wireless DLM dimming room controllers (LMRC-611) for a totally wireless room. Alternatively it can be used in a hybrid wired & wireless room to control loads connected to a traditional wired room controller (e.g. LMRC-111) when used in conjunction with a wireless bridge (LMBC-650).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Wireless 1-Button Dimming Wall Switch
- The LMDM-601 Dimming Wall Switch is a wireless low voltage device for dimming control of one or more lighting loads
- It is part of the wireless Digital Lighting Management (DLM) system and can dim load(s) connected to wireless DLM dimming room controllers (LMRC-611) for a totally wireless room
- Built-in IPv6 Wireless and Bluetooth antennas provide robust signal strength and reliable communication
- Uses IPv6 wireless to establish network communication with DLM wireless devices
- Low voltage switch with LED status indicator for control of dimmable loads
- Quick and easy wireless installation – no Cat 5e connection needed
- Ground wire allows you to install next to a line voltage device. This wire is only needed when placed next to a line voltage device in the same box. Grounding cables are otherwise not needed if in a purely low voltage application.
- 10+ year battery life, with LED indicator for low battery alert- battery level can be viewed with wireless DLM software
Specifications
General Info
Color | Black | ||
Product Series | LMDM | ||
Type | Dimmer, Switch | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Number of Switches | 1 | ||
Switch Type | Push | ||
Warranty Type | 5-Year | ||
UPC Number | 754182944330 |
Dimensions
Product Depth US | 1.7 in | ||
Product Height US | 4.1 in | ||
Product Volume US | 11.5 cu in | ||
Product Width US | 1.75 in | ||
Product Weight US | 4.1 oz |
Technical Information
Antenna | Integrated, Internal | ||
Antenna Pattern | Omni-directional | ||
Current Draw | 1.5 A | ||
Battery | CR123A 3V | ||
Battery Capacity | 1500 mAh | ||
Number of Connections | 0 | ||
Number of Rockers | 0 | ||
Topology | Wireless Mesh | ||
Wire Connection Type | Wireless | ||
Compatibility | DLM Wireless (IPv6), LMBC-650 | ||
Encryption | AES 128-bit | ||
Frequency Band | 2.4 GHz | ||
Has Battery | Yes | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 3 VDC | ||
Location Rating | Dry | ||
Mounting Type | J-Box | ||
Number of Buttons | 1 | ||
Operating Temperature | 0°-40°C, 32°-104°F | ||
Operating Temperature Max | 40 °C | ||
Operating Temperature Min | 0 °C | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Storage Temperature | 23° - 140° F, -5° - 60° C | ||
Engraving Type | Blank | ||
Wattage | 4.5 W | ||
Wireless Range | Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 60 ft |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1