The adorne® capacitive-touch style keypad from Legrand® enhances the range of design options available from Vantage®. Stations may be configured with 1*, 3*, or 6 ““button”” touch points, plus support for the auxiliary connection port. Aesthetically consistent with all adorne below chair rail electrical and low-voltage devices. Each of the programmable Touch Switch buttons are evenly backlit with a built in diffuser and tri-color LEDs. The programmable backlight color indicates the button status.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Responds instantly to button press regardless of system size
- Accepts multi-event programming on a single button
- Auxiliary connection for motion sensors, wood and metal door contacts, light sensors, etc.
- Communication and power via the standard Vantage two wire, non-polarized Station Bus
- RGB status indication
- Compatible with 36-volt Station Bus
- Built-in surge suppression
- Laser engraved and traditionally backlit scene descriptions
Specifications
General Info
| Color | White | ||
| Product Type | Wall Switch | ||
| Material | ABS | ||
| Application Sector | Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | United States | ||
| Switch Type | Touch | ||
| Warranty Type | 5-Year | ||
| UPC Number | 840624127185 | ||
| Works With | InFusion |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 2.25 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.15 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connection Location | Back Only | ||
| Seismic Tested | No | ||
| Wire Connection Type | Station Bus Pigtail | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Wall Box | ||
| Operating Temperature | 0°-35°C, 32°-95°F | ||
| Sensor Type | Daylight, Proximity |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the adorne keypads work with radio link?
Can the adorne keypad be configured where the backlight only comes on when touched. Looking for bedroom light switches the Vantage line that aren’t backlight by default, while other non bedroom switches are light.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LTF48-B | Wiremold
Delivering adaptability throughout the product life-cycle.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S166BLK | Wiremold
Single service power and communication activations for infloor distribution systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
437-2 | Wiremold
Single service power and communication activations for infloor distribution systems.


