text.skipToContent text.skipToNavigation

Energy Management Light Sensor

EM-LIGHTSENSOR Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The EM-Light Sensor enhances the abilities of a Vantage System by using detected light levels to trigger tasks. Inconspicuously mounted in either the ceiling or wall, the directional detection compact lens senses ambient light levels and can be used to trigger lights, draperies and shades, security cameras or other devices connected to the Vantage System.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ambient light level detection
  • Directional detection lens
  • Mounts without screws
  • Available for either ceiling or wall mount
  • Paintable trim

Specifications

General Info
Color White
Product Type Sensor
Material Plastic
Finish Gloss
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin China
Features Daylight Harvesting, Paintable Trim
Installation Location Ceiling, Wall
Warranty Type 5-Year
Standard UKCA, CE
UPC Number 804428033271
Dimensions
Product Depth US 1.0 in
Product Height US 1.0 in
Product Width US 1.0 in
Product Weight US 0.1 lb
Technical Information
On Function Auto On
Wire Connection Type Wire Terminal
Compatibility InFusion, Qlink
Indoor/Outdoor Indoor
Input Voltage 12 V
Location Rating Dry
Mounting Type Clips
Operating Temperature 32°-95°F
Operating Temperature Max 95 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 0-10000 fc
Sensor Type Daylight
Sensor Technology Photosensor
Sensor Mounting Height 4-6 ft, 6-10 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;