text.skipToContent text.skipToNavigation

Fan Speed Module 120VAC

FANMOD Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Fan Module offers an easy and quiet solution for 120VAC ceiling fan control. This fan module provides control of up to eight different multiple speed ceiling fans. The Fan Module can control four different speed settings plus the off setting (most other modules only control three). It allows you to control ceiling fan operation without adding any of the additional noise that would be encountered by using a dimming module for fan control. The module conveniently installs into a standard Vantage enclosure.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

The Fan Module offers an easy and quiet solution for 120VAC ceiling fan control. This fan module provides control of up to eight different multiple speed ceiling fans. The Fan Module can control four different speed settings plus the off setting (most other modules only control three). It allows you to control ceiling fan operation without adding any of the additional noise that would be encountered by using a dimming module for fan control. The module conveniently installs into a standard Vantage enclosure.
  • Self-powered module
  • Surge protection for enhanced safety
  • Quiet fan operation, ensuring no additional noise
  • Four ON speeds without the use of dimmers
  • Integrates into LCAP lighting control panels

Specifications

General Info
Product Type Fan Speed Control
Application Sector Commercial, Residential
Product Line Vantage
Country Of Origin China
Installation Location Enclosure
Warranty Type 5-Year
UPC Number 840624100348
Dimensions
Product Depth US 7.6 in
Product Height US 4.5 in
Product Width US 9.0 in
Product Weight US 2.0 lb
Technical Information
Compatibility InFusion
Indoor/Outdoor Indoor
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed