text.skipToContent text.skipToNavigation

Discontinued - 277 VOLT PWR Stn

STPSRW201 Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The InFusion Power Station is an integral component to Legrand's lighting control system.
Voltage 277 V
  • 277 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects directly to the Station Bus, a ScenePoint Dimmer, or a Dimmer Module
  • Expands system capacity without adding modules or enclosures
  • Up to 16 amp maximum load for incandescent loads and up to 8 amps for electronic loads
  • Counts as one station when connected to the Station Bus
  • Installs in a deep two-gang box
  • Each dimming channel can be programmed with a unique power profile to match the dimming curve of the lighting load
  • UL and CUL listed

Specifications

General Info
Product Line Vantage
Country Of Origin China
UPC Number 840624125709
Technical Information
Input Voltage 277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

In a situation I have a LMRC 222, do I connect the dimmed hot, load of power station, and fixture together?

Asked by: Gabriel
Please see the attached diagram for wiring the STPR to a LMRC-22x controller.
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-28
  • y_2026, m_11, d_10, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_STPSRW201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 212ms
  • QUESTIONS, PRODUCT