text.skipToContent text.skipToNavigation

Discontinued - BLANCO2 LOGIC MODULE w/DLM CONTROL CARD

BLM2-DLM Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Blanco Logic Modules from Wattstopper enable fixtures to deliver the highest quality tunable lighting available while offering multiple intuitive control options.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Correlated Color Temperature (CCT) Range: 3000-5000K
  • 90+ Color Rendering Index (CRI) across the entire CCT range
  • In-line spectral capture and storage creates unique color model for each Zhaga-compliant LED array, resulting in consistent CRI and CCT across all arrays
  • Precision architectural dimming solution from 0.1-100% at any color temperature
  • On board thermal feedback ensures color consistency of less than 2 MacAdam ellipses from the blackbody curve

Specifications

General Info
Product Line Vantage
Country Of Origin United States
UPC Number 754182942121

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;