Discontinued - 7-Button LV Dec Switch, Blk
DCC7-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DCC7-W
The Decorator Seven-button Low Voltage Momentary Switch (DCC7) features a raise/lower paddle and five buttons to control any device that requires multiple contact closures. It is available in four colors, and is compatible with other Decorator style products, including the DCC2 Low Voltage Momentary Decorator Switch with LED.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | DCC7-W | ||
| UPC Number | 754182922857 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 14.3 cu in | ||
| Product Width US | 1.7 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 5 mA | ||
| Input Voltage | 12 VDC/VAC |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
