DLM Plug Load Controller, 20A, 120V, 60Hz, On/Off, USA
LMPL-101-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply. They are part of a Wattstopper Digital Lighting Management (DLM) system, and enable energy-efficient control of plug loads.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Plenum-rated controller with line voltage relay and switching power supply
- Component of Digital Lighting Management integrated control systems
- Plugs to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Plug n’ Go automatic configuration and Push n’ Learn for personalization
- Accepts occupancy sensor signal for energy saving control of plug loads
Specifications
General Info
| Color | White | ||
| Product Type | Load Controller | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | United States | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| Standard | UL 88T9, cUL, FCC part 15, PEP, ISO 14025:2010, ISO 14001, RoHS 2011/65/EC, BAA, TAA | ||
| UPC Number | 754182927852 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 4.0 in | ||
| Product Volume US | 42.0 cu in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.5 lb |
Trade Programs
| BAA | Yes |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Connections | 3 | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45 | ||
| Dimming Compatibility | On/Off | ||
| Compatibility | DLM Wired | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 V | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 20 A @ 120 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | 1/2 in Knockout, 4 in J-Box | ||
| Number of Relays | 1 | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Output Voltage | 24 VDC | ||
| Storage Temperature | 23° - 176° F |
Resources
Installation Instructions
CAD Drawings
90-141 - LMPL-101 Plug Load Wiring Diagram with LMRC-102 Two Relay
pdf
90-141 - LMPL-101 Plug Load Wiring Diagram with LMRC-102 Two Relay
png
90-141 - LMPL-101 Plug Load Wiring Diagram with LMRC-102 Two Relay
dwg
90-141 - LMPL-101 Plug Load Wiring Diagram with LMRC-102 Two Relay
dxf
90-321 - LMSW-101 Dimension and Mounting
png
90-321 - LMSW-101 Dimension and Mounting
pdf
90-321 - LMSW-101 Dimension and Mounting
dwg
90-321 - LMSW-101 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
png
90-322 - LMSW-102 Dimension and Mounting
dxf
90-322 - LMSW-102 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
dwg
90-323 - LMSW-103 Dimension and Mounting
png
90-323 - LMSW-103 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
dxf
90-324 - LMSW-104 Dimension and Mounting
png
90-324 - LMSW-104 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
dwg
90-325 - LMSW-105 Dimension and Mounting
pdf
90-325 - LMSW-105 Dimension and Mounting
dxf
90-325 - LMSW-105 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
png
90-328 - LMSW-108 Dimension and Mounting
pdf
90-328 - LMSW-108 Dimension and Mounting
dxf
90-328 - LMSW-108 Dimension and Mounting
dwg
Show More
BIM Models
Supporting Document
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I just install the LMDC sensor with a plug load controller without using a room controller or a switch?
Yes. The LMDC sensor can be installed with an LMPL-101 Plug Load Controller without requiring a room controller or wall switch. The occupancy sensor can directly control the plug load controller, allowing the receptacle to automatically turn ON and OFF based on occupancy. A room controller or switch is only needed if additional lighting control or manual control functions are desired.
Date published: 2026-08-04
Where can I purchase LMPL-101?
Hi,
You can use the "Where to Buy" link at the top of our website to find a local distributer of Wattstopper products.
https://www.legrand.ca/where-to-buy/shop-local/?ps-sku=P001&ps-country=US
Date published: 2024-03-28
can i daisy chain one plug controller to the next plug controller with CAT 5e?
Yes, you can interconnect 48 communicating devices. DLM is an open topology system. As long as all units are connected and you do not make any loops, the system will operate properly
Date published: 2022-02-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
