text.skipToContent text.skipToNavigation

0-10V PIR STRAIGHT MT SENSOR BLE 12-32V 40FT LENS - BRONZE

FSP-301B-S-L7-BR Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting sensor profiles. The FSP-3x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
Color Bronze
Footprint 100 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
  • Fully adjustable high and low dimmed light levels
  • Hold off setpoint with automatic calibration option for convenience and added energy savings
  • Continuous dimming & daylight harvesting for energy efficiency and energy code compliance
  • Adjustable via the iOS® or Android® Sensor Configuration App
  • IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
  • Adjustable time delay and cutoff delay

Specifications

General Info
Color Bronze
Product Series FSP-3x1B
Type Sensor
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant
Included Collar
Installation Location Enclosure
Warranty Type 5-Year
Standard UL, cUL, CE, IP66 Rated, RoHS, E101196
UPC Number 754182941209
Dimensions
Product Height US 1.4 in
Product Length US 5.5 in
Product Width US 2.3 in
Product Weight US 4.8 oz
Technical Information
Current Draw 15 mA
On Function Auto On
Wire Connection Type Flying Leads
Compatibility Bluetooth
Has Battery No
Indicator PIR Detection LED
Indoor/Outdoor Both
Input Voltage 12 to 32 VDC
Mounting Type Fixture Embedded, Straight Nipple
Timer Type Digital
Timer Duration 30 Seconds, 5-30 Minutes
Operating Temperature -40°-167°F, -40°-75°C
Operating Temperature Max 167 °F
Operating Temperature Min -40 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 100 ft diameter
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR), Photosensor
Sensor Coverage Pattern 360 °
Sensor Mounting Height 40 ft
Storage Temperature -40° - 176° F, -40° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;