Discontinued - High/Low/Off PIR Outdoor Universal Voltage Fixture Sensor, Drop Nipple, 10 ft lens, Black
FSP-221B-D-L2-B
Wattstopper
High/Low/Off PIR Outdoor Low Voltage Fixture Sensor, Drop Nipple, 12-32VDC, 40 ft lens, Black is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-2x1B sensors provide multi-level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles. The FSP-2x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2”” knockout, or to a pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
- Fully adjustable high and low dimmed light levels
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Adjustable via handheld wireless configuration tool
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cutoff delay
Specifications
General Info
| Color | Black | ||
| Product Family / Series / Group | Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| UPC Number | 754182939992 |
Dimensions
| Product Depth US | 2.419 in | ||
| Product Height US | 4.058 in | ||
| Product Volume US | 57.111 cu in | ||
| Product Width US | 5.818 in | ||
| Product Weight US | 0.576 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Rated 5 out of
5
by
Mario from
Adorne inserts
First time I used this. They worked perfect. I will buy them again.
Date published: 2024-06-16
Rated 5 out of
5
by
egary from
it really occupies space!
As good as a lunar eclipse, if you need space occupied, this sucker has you covered.
Date published: 2020-09-11
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the FSP-221B be considered a "Fail-On" device like some PE controls? Seems like some failure modes could be Fail-On (e.g., coil or coil driver failure and an NC contact) and other failure modes might be Fail-Off (e.g,, microcontroller, software)
While the FSP-221B may exhibit "Fail-On" behavior in certain hardware failure modes (such as a specific coil or driver failure), it is not a guaranteed state. Because a failure could also originate from the microcontroller or software—potentially resulting in a "Fail-Off" condition—the device is not rated as a "Fail-On" control.
To ensure lights remain energized during a component failure or a loss of normal power, a UL 924-listed device must be implemented. We recommend using the ELCU-200 for any applications where the lighting must be designated as emergency or guaranteed to remain on.
Date published: 2026-03-31
Is FSP221B listed to UL773A and if not, it there a reason it is not listed per UL773A?
No, the FSP-221B is not listed under UL773A.
Why is it not listed under this specific standard?
UL773A is a "non-industrial" standard typically used for simple, external "dusk-to-dawn" photocells. Because the FSP-221B is a high-performance industrial sensor designed to be mounted inside or on a fixture, it is certified under the more rigorous UL508 and UL244A standards. These ratings better reflect its ability to handle high-voltage (up to 480V) and advanced 0-10V dimming.
Date published: 2026-03-31
Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?
The device supports the use of either standard AA alkaline batteries or AA lithium batteries. Both battery types are compatible with the EN‑SCPPH‑0450‑ZB as well as other Wattstopper wireless devices, so customers may choose either option based on availability or performance preference.
Date published: 2026-05-29
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-05-29
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-05-29
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-05-29
Is there a specification for short test?
For a fairly quick functional test, you can simply set:
High Mode to 10
Low Mode to 1
Time Delay to 30 seconds
Cutoff to 1 minute
Sens. to Low
Setpoint, Fade up, and Fade down, and Photocell to DIS
=======================
This will turn lights to full bright with motion, then to 10% brightness after 30 seconds of no motion, then OFF after an additional 1 minute of No Motion. Motion will again turn lights on to full brightness.
Photocell can then be adjusted to verify photocell functionality.
Date published: 2024-03-28
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2026-05-29
Bazaarvoice SAP Hybris Integration Version 2.8.1





