Discontinued - PIR Dimmable Wall Switch Sensor, 120/277V, Grey
PW-100D-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PW-101D-G
The PW-100D and PW-101D passive infrared (PIR) dimmable wall switch sensors can turns light OFF and ON based on occupancy. It is characterized by high sensitivity to small and large movements, appealing aesthetics, and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity and dense coverage for exceptional performance
- Defaults to Manual-ON operation for maximum energy savings
- Color-matched lens and low profile for appealing design
- Pushbutton dimming control and optional locked preset level for many lighting types
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Vandal resistant lens combines precise coverage with durability
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Selectable audible and/or visual alerts for impending shutoff
- 2-wire and 3-wire models available for applications with or without neutral wire
Specifications
General Info
| Color | Gray | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | PW-101D-G | ||
| Features | IR (Infrared), Motion Sensor | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182930821 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 36.0 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.25 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| Requires Neutral Wire | No | ||
| Connection Type | Wired | ||
| Indicator | LED Light | ||
| Number of Buttons | 1 | ||
| Response Frequency | 50/60 Hz | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Wattage | 1200 W |
Resources
Installation Instructions
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
