Discontinued - PIR Multi-Way Dim VAC Sens Blk
CD-250-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by CD-250-W
The CD-250 PIR Dimming Multi-way Vacancy Sensor provides preset dimming control and automatic lighting shutoff for a variety of applications including those with multiple switch locations. It is engineered to comply with specific provisions of California's Title 24-2013 energy code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Replaced by Part Number | CD-250-W | ||
| UPC Number | 754182924455 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 14.9 cu in | ||
| Product Width US | 1.7 in | ||
| Product Weight US | 0.4 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.2 A | ||
| Sensor Type | Vacancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Wattage | 500 W |
Resources
Installation Instructions
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WT-1100 | Wattstopper
Wattstopper’s 102.2 m2 WT Ultrasonic Ceiling Sensor utilizes 32 KHz frequency ultrasonic technology to detect occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDW-101-G | Wattstopper
1-button Digital Dual Technology Wall Switch Occupancy Sensor

