Discontinued - PIR Multi-way Wall Switch Sensor w/nightlight Gray
PW-103N-G
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PW-103N passive infrared (PIR) multi-way wall switch sensor can turn lights OFF and ON based on occupancy. It provides high sensitivity to small and large movements, appealing aesthetics, a field selectable nightlight and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Defaults to Manual-ON operation for maximum energy savings
- Vandal resistant lens combines precise coverage with durability
- In automatic mode, sensor returns automatically to Auto-ON after lights are turned off manually; ideal for presentations
- Choice of Manual-ON or Auto-ON operation
- Selectable walk-through mode turns lights off three minutes after the room is initially occupied if no motion is detected after the first 30 seconds
- Selectable audible and/or visual alerts for impending shutoff
- 2-wire and 3-wire models available for applications with or without neutral wire
- High sensitivity and dense coverage for exceptional performance
- Color-matched lens and low profile for appealing design
- Optional nightlight with choice of three colors and two light levels
- Allows multi-way control from one of up to four control locations
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- High sensitivity and dense coverage for exceptional performance
- Optional nightlight with choice of three colors and two light levels
- Color-matched lens and low profile for appealing design
- Allows multi-way control from one of up to four control locations
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Manual-ON operation for maximum energy savings
Specifications
General Info
| Color | Gray | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | IR (Infrared), Motion Sensor, Nightlight | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182928620 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 35.1 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 4.3 A | ||
| Requires Neutral Wire | No | ||
| Connection Type | Wired | ||
| Indicator | LED Light | ||
| Number of Buttons | 1 | ||
| Response Frequency | 50/60 Hz | ||
| Sensing Range | Major motion 35 x 30 ft | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Wattage | 1200 W |
Resources
Installation Instructions
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
110C609-09 | Ortronics
Clarity UTP 110/110 Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW-100D-G | Wattstopper
The PW-100D and PW-101D passive infrared (PIR) dimmable wall switch sensors can turns light OFF and ON based on occupancy.
