Wattstopper PLUS Wireless Controlled Receptacle, White
ZSTLR-1HW
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wireless Controlled Receptacle (WCR) is a wireless plug load-controlled receptacle — the perfect "smart plug" for ON/OFF control for lamps, appliances, and electronic loads of up to 15A. The WCR is ideal for use in place of traditional wall receptacles with the added benefit of no additional control wiring required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Wireless Controlled Receptacle (WCR) is a wireless plug load-controlled receptacle — the perfect "smart plug" for ON/OFF control for lamps, appliances, and electronic loads of up to 15A. The WCR is ideal for use in place of traditional wall receptacles with the added benefit of no additional control wiring required.
- Easy replacement for regular receptacles, 120VAC, 15A
- Tamper-resistant (TR) receptacle meets the 2020 NEC code requirement
- Local ON/OFF switch control for connected loads
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Half-Controlled | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Controlled | ||
| Warranty Type | 5-Year | ||
| Standard | cUL, FCC | ||
| UPC Number | 840356702957 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 4.0 in | ||
| Product Width US | 1.6 in | ||
| Product Weight US | 5.6 oz |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Amperage | 10 mA | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Screw Terminal | ||
| Compatibility | Wattstopper PLUS Wireless | ||
| Frequency Band | 2.4 GHz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Is Weather Resistant | No | ||
| Load Rating | 15 A @ 120 VAC | ||
| Mounting Type | In-Wall | ||
| Number of Gangs | 1 | ||
| Number of Poles | 2 Pole | ||
| Number of USBs | 0 | ||
| Operating Temperature | 14°-113°F | ||
| Operating Temperature Max | 113 °F | ||
| Operating Temperature Min | 14 °F | ||
| Operating Humidity | 85% RH (Non-Condensing) | ||
| Storage Temperature | -4° - 140° F | ||
| Voltage | 120 VAC | ||
| Wire Gauge | 14-12 AWG | ||
| Wireless Range | Zigbee, up to 100 ft |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PBB2S2WH | Wiremold
Small, low profile raceway ideal for use in classrooms, offices, and hotel applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PBB2S2FW | Wiremold
Small, low profile raceway ideal for use in classrooms, offices, and hotel applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S6008A | Wiremold
Raceway meets strength and beauty in stainlesss steel.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM20IG612 | Wiremold
6' Plugmold Plus Multioutlet Strip comprised of six 12 inch parts, IG
