DLM System Interface DMX Controller, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSI-DMX Controller provides up to 6 channels of DMX control for a single fixture or a single load of multiple fixtures. As a native Digital Lighting Management (DLM) device, the LMSI-DMX enables easy integration of DMX fixtures into a DLM solution.
Learn more about The Benefits of DMX Lighting in Modern Commercial Spaces
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The LMSI-DMX Controller provides up to 6 channels of DMX control for a single fixture or a single load of multiple fixtures. As a native Digital Lighting Management (DLM) device, the LMSI-DMX enables easy integration of DMX fixtures into a DLM solution.
Learn more about The Benefits of DMX Lighting in Modern Commercial Spaces
- Native DLM device for controlling DMX fixtures with built-in functionality and integration
- Provides DMX control for a single set of loads sharing up to 6 channels
- RGBW, RGB, CCT, and custom profiles programmable in LMCS software
- Class 2 device powered from local DLM network through room controllers
- May be controlled by DLM daylight sensors, occupancy sensors, local switches, and time-clock signals
- Plenum-rated housing with DIN rail bracket for box or panel-mounting flexibility
Specifications
| Color | White | ||
| Product Type | Load Controller | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Digital Lighting Management | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | RGB, RGBW, Tunable White Light | ||
| Installation Location | Ceiling, Wall | ||
| Warranty Type | 5-Year | ||
| Standard | UL, RoHS | ||
| UPC Number | 754182001330 | ||
| Works With | DMX-Controlled Fixtures |
| Product Depth US | 2.5 in | ||
| Product Height US | 1.6 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 0.25 lb |
| Energy Savings | No |
| Current Draw | 30 mA | ||
| Topology | Free Topology | ||
| Wire Connection Type | RJ-45, Terminal Block | ||
| Connector Type | RJ-45, Terminal Block | ||
| Dimming Compatibility | DMX | ||
| Compatibility | DLM Wired | ||
| Has Battery | No | ||
| Indicator | Power LED, Transmit LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Location Rating | Dry | ||
| Mounting Type | DIN Rail, Inside 2-Gang J-Box, Surface | ||
| Operating Temperature | 32°-158°F | ||
| Operating Temperature Max | 158 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 0-95% RH (Non-Condensing) | ||
| Storage Temperature | 23° - 176° F |
Resources (6)
Cutsheet
Installation Instructions
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1