Wattstopper PLUS DALI Switch Relay Module, White
DALI-SWITCH-SO
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DALI Switch SO provides the capability to switch non-dimming loads within a DALI based Wattstopper PLUS Lighting Control System. Once connected, the connected loads can participate in all aspects of the systems capabilities including Manual Control, Time Scheduling and Occupancy Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DALI Switch SO provides the capability to switch non-dimming loads within a DALI based Wattstopper PLUS Lighting Control System. Once connected, the connected loads can participate in all aspects of the systems capabilities including Manual Control, Time Scheduling and Occupancy Control
- DALI-controlled switch output for incandescent lamps, QT, OT, PT, HT control gear
- 3 independent relay contacts
- 6A ohmic load capacity of switching contacts
- Individually addressable contacts
Specifications
General Info
| Color | White | ||
| Product Type | Relay | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Wattstopper PLUS | ||
| Product Line | Wattstopper | ||
| Country Of Origin | Hungary | ||
| Installation Location | Enclosure | ||
| Warranty Type | 5-Year | ||
| Standard | CE | ||
| UPC Number | 840356701349 |
Dimensions
| Product Depth US | 2.1 in | ||
| Product Height US | 2.4 in | ||
| Product Width US | 3.8 in | ||
| Product Weight US | 5.5 oz |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Current Draw | 20.8 mA | ||
| Number of Connections | 5 | ||
| Topology | Daisy Chain | ||
| Wire Connection Type | Terminal Block | ||
| Compatibility | DALI, Wattstopper PLUS Wired | ||
| Contact Rating | 6Amps | ||
| Has Battery | No | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 24 VDC | ||
| Mounting Type | DIN Rail | ||
| Number of Relays | 3 | ||
| Operating Temperature | 32°-113°F | ||
| Operating Temperature Max | 113 °F | ||
| Operating Temperature Min | 32 °F | ||
| Bus Power Supply | 250 mA @ 24 VDC, Class 2 |
Resources (5)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1