text.skipToContent text.skipToNavigation

Wattstopper PLUS ESRN Emergency Lighting Load Control Relay, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper PLUS ESRN UL924 Emergency Lighting Automatic Load Control Relays are designed for applications that require an emergency load to be switched on during a loss of normal power.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

The Wattstopper PLUS ESRN UL924 Emergency Lighting Automatic Load Control Relays are designed for applications that require an emergency load to be switched on during a loss of normal power.
  • 0-10 Vdc dimmer override
  • Up to 16 Amp electronic ballast
  • LED indicators for normal voltage, emergency voltage, and load status

Specifications

General Info
Color Yellow
Product Type Relay
Material Plastic
Finish Plastic
Application Sector Commercial
Product Family / Series / Group Wattstopper PLUS
Product Line Wattstopper
Country Of Origin United States
Features Emergency Relay
Installation Location Above Ceiling
Warranty Type 5-Year
Standard cUL, RoHS
UPC Number 840356702384
Dimensions
Product Depth US 4.57 in
Product Height US 1.81 in
Product Width US 4.0 in
Product Weight US 0.68 lb
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Energy Savings Yes
Technical Information
Current Draw 118 mA
Wire Connection Type Wire Leads
Dimming Compatibility 0-10 V
Compatibility DALI, Wattstopper PLUS Wired, Wattstopper PLUS Wireless
Contact Rating 16 Amp, 277 VAC, 20 Amp, 277 VAC
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 120 to 277 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Type 1/2 in Knockout
Number of Relays 1
Operating Temperature -30°-140°F
Operating Temperature Max 140 °F
Operating Temperature Min -30 °F
Operating Humidity 5-95% RH (Non-Condensing)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

I have 3 way dimmer and esrn relay that doest not dim , any troubling shooting info. That can help me

Asked by: Al
The ESRN relay is a non-dimming device, so any dimming behavior would be dependent on the other devices in the circuit, specifically the dimmer being used and how the 3-way configuration is wired. To provide meaningful troubleshooting guidance, additional information is needed, including the make and model of the dimmer and any other control devices in the system. The ESRN (RIB) relay is approved for use in UL 924 applications with low-voltage control; however, proper operation can vary depending on the overall system design and device compatibility. Without full details of the installation, it is not possible to provide specific recommendations. For further assistance, contacting Wattstopper Plus Technical Support is recommended so the system configuration can be reviewed in detail. wsplussupport@legrand.com
Answered by: Tier 1 Tech Support
Date published: 2026-01-15
  • y_2026, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ESRN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Recently Viewed