text.skipToContent text.skipToNavigation

Design Center Software

Design-Center Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Design Center is a single software tool for the specification, design, and programming of a Vantage lighting control system by a certified Vantage Dealer. This easy-to-use software allows for simple configuration and management of a Vantage system, which includes additional features such as the KolorTune library of preconfigured tunable load types, user interface management, and remote programming.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Design Center is a single software tool for the specification, design, and programming of a Vantage lighting control system by a certified Vantage Dealer. This easy-to-use software allows for simple configuration and management of a Vantage system, which includes additional features such as the KolorTune library of preconfigured tunable load types, user interface management, and remote programming.
  • Full automation project management software suite
  • Integrate lighting, climate, and shades with premier partners seamlessly
  • Build consistenet and inuitive user interfaces via Equinox, keypad programming and engraving
  • Access to quick quotes, bill of materials, project reports, and ordering during all project stages
  • Implement extensive UL/CUL/CE and energy code compliant lighting systems

Specifications

General Info
Application Sector Residential
Product Line Vantage
Works With Mac OS X and later via VMWare, Windows XP and later
Technical Information
Seismic Tested No
Compatibility InFusion

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

Where to buy shows no sellers. How can I obtain this software to manage my Vantage system?

Asked by: Anonymous
We also have a Vantage system that was installed using the Design Center and I cannot find a download of the software anywhere to make any changes.
Answered by: SLCL
Date published: 2026-05-09

I purchased a house with a Vantage InFusion controller. One module has failed, but although I have a new replacement module, the controller won't recognize it unless I type the serial number into the configuration with....Design Center. Help!

Asked by: Matt
  • y_2026, m_11, d_23, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_Design-Center, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT